S&C Electric Company

Capacitor Controls

BankGuard PLUS® Automatic Capacitor Controls

BankGuard PLUS® Controls

The BankGuard PLUS is a microprocessor-based device that provides protection of ungrounded and grounded wye-connected shunt capacitor banks, and ungrounded wye-connected reactor banks.

The BankGuard PLUS offers a range of operational functions in a single package, and is interchangeable with previous S&C Type UP Automatic Control Devices. Many previously optional features are now standard.

The BankGuard PLUS control is easy to set up, operate, and troubleshoot via the IntelliLINK® Setup Software. The faceplate keypad and 2-line LCD also let you monitor real-time data, view alarms, and adjust setpoints without a computer.

Key features of the BankGuard PLUS Automatic Control Device include:

  • Interchangeable with previous S&C Type UP Automatic Control Devices
  • Expanded timer ranges
  • Supports DNP 3.0 protocol
  • SCADA communications port
  • User-friendly faceplate includes tactile-feedback switches and standard two-line LCD
  • LCD display permits a direct readout of bank neutral-to-ground voltage or percent unbalance
  • Setup via computer or faceplate keypad.