Mini-Rupter® Switches
Mini-Rupter® Switches
For indoor distribution, 4.16 kV through 27.6 kV
Field-tested, proven, three-pole group-operated interrupter switches ideally suited for line switching, transformer switching, and cable switching duties on underground distribution circuits
S&C Mini-Rupter Switches are field-tested, proven, three-pole group-operated interrupter switches that are ideally suited for line switching, transformer switching, and cable switching duties on underground distribution circuits.
S&C Mini-Rupter Switches provide maximum operating flexibility through their exceptional fault-closing ability, which permits quick restoration of service following a fault.
Mini-Rupter Switches are available in a variety of voltage and current ratings to match the economics and switch duties of the application — from 4.16 kV through 27.6 kV nominal, 600 amperes continuous, and 400 or 600 amperes interrupting. Mini-Rupter Switches are easy to install, with their compact construction and rugged steel mounting-frame weldments. See Mini-Rupter's switch features below.
(On mobile, swipe left for remaining ratings information.)
System Rating, kV, Nom. | kV | Amperes | |||||
---|---|---|---|---|---|---|---|
Nom. | Max | BIL | Continuous | Interrupting | Peak Withstand | Fault-Closing, Duty-Cycle, Two-Time, Peak | |
4.16 thru 16.5 | 14.4 | 17.0 | 95 | 600 | 600 | 36 400 or 65 000 |
36 400 or 65 000 |
12 thru 27.6 | 25 | 29 | 125 | 600 | 600 | 36 400 or 65 000 |
36 400 or 54 000 |
System Rating, kV, Nom. | kV | Amperes | |||||
---|---|---|---|---|---|---|---|
Nom. | Max | BIL | Continuous | Interrupting | Peak Withstand | Fault-Closing, Duty-Cycle, Two-Time, Peak | |
4.16 thru 16.5 | 14.4 | 17.0 | 95 | 600 | 600 | 65 000 | 65 000 |
12 thru 16.5 | 14.4 | 17.0 | 95 | 600 | 600 | 65 000 | 65 000 |
16.5 thru 27.6 | 25 | 29 | 125 | 600 | 400 | 65 000 | 54 000 |
Mini-Rupter Switches are offered in two styles:
Top-Supported Frame Style, suitable for installation in pad-mounted enclosures. Top-supported frame style switches feature the main contact at the top and include a removable side handle.
Back-Supported Frame Style. Back-supported frame style switches are available with the main contact at either the top or bottom, and with either a removable or nonremovable side handle or nonremovable front handle.
Standard erection drawings for S&C Alduti-Rupter® Switches, Omni-Rupter® Switches, Scada-Mate® Switches, Circuit-Switchers, etc. can be requested by completing the form here.