Solutions for Energy Storage

Energy storage systems can help improve reliability and save you money. 

But they’re complex projects with multiple components that need to work together to safely manage power flowing into and out of the grid.  Getting it wrong is an expensive and dangerous mistake.

S&C has more experience integrating energy storage systems than any other company, with 189 MWh in projects throughout the world.  As experts in in-depth utility systems, we’re here to guide you through the complexity of energy storage so your system operates efficiently and adapts to the grid of tomorrow.

Experience

Total energy

Total power

Continents with S&C projects

Total grid-scale projects

Battery chemistries

Benefits

Renewable Smoothing

Counteract variability in renewable generation

Peak Shaving

Reduce highest level of energy consumption

Energy Time Shifting

Save when cost of energy is low and use when costs are high

Frequency Regulation

Balance grid frequency by supplying either load or generation

Black Start

Initiate power and provide sync frequency for generation sources

Voltage/VAR Support

Maintain consistent voltage by varying reactive power

Islanding

Operate independently from the grid

Local Capacity

Provide energy, typically in constrained areas of the grid

Spinning Reserve

Provide energy to cover in case of primary generation loss

T&D Deferral

Postpone investments in transmission and distribution assets

Case Studies

Queensland, Australia

.5MW ▪ 2MWh ▪ Lithium-ion
Improving power quality in Australia’s outback

Learn More

Dublin, California

2MW ▪ 4MWh ▪ Lithium-ion
Fortifying Santa Rita Jail’s microgrid

Learn More

Minster, Ohio

7MW ▪ 3MWh ▪ Lithium-ion
Powering a village and the U.S.’s largest yogurt factory

Learn More

Catalina Island, California

1MW ▪ 7MWh ▪ Sodium-sulfur
Reducing emissions and providing back-up power on Catalina Island

Learn More

Charleston, W. Virginia

1.2MW ▪ 8.4MWh ▪ Sodium-sulfur
North America’s first MW-class sodium-sulfur battery

Learn More

British Columbia, Canada

1MW ▪ 7MWh ▪ Sodium-sulfur
Canada’s first utility-scale energy storage system

Learn More

Victoria, Australia

2MW ▪ 2.2MWh ▪ Lithium-ion
Australia’s then-largest grid-connected battery energy storage system

Learn More

Power Conversion & Control Systems

The PureWave® family of energy storage-management systems provides solutions from 25 kW through 100 MW, from the edge of the grid to the generation plant. The product line is built on an intelligent power-converter platform with advanced and flexible control algorithms specifically designed to deliver proven and effective reliability, power quality, and economical energy management. S&C has engineered its energy storage-management solutions to meet utilities’ specific power-requirement needs.

PureWave® CES Community Energy Storage System

Learn More

PureWave® SMS-250 Storage Management System

Learn More

PureWave® SMS Storage Management System

Learn More

IntelliTeam® SG Automatic Restoration System

Learn More

IntelliTeam® DEM Distributed Energy Management System

Learn More

Contact us today to learn more.

Contact Us