As part of the SpeedNet Radio family, the SpeedNet ME Mesh End-Point Radio is specifically targeted for the communication needs of end-node SCADA devices. It provides a fast link to its next-hop neighbor(s), which can be a SpeedNet Repeater Radio, as part of a SpeedNet Radio mesh network or the actual destination.

Because it is used as an end-point only, the SpeedNet ME Mesh End-Point Radio does not have the ability to perform as a Repeater, Head-End, or AODV Gateway. It does however, connect to a SpeedNet Radio mesh network that is capable of providing secure, long-range communication with high-message rates.